Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Analog to Digital Converter

ADC (Analog to Digital Converter) GPS

New Graphical Parametric Selection Tool

We want your feedback. Try it and let us know.

ADS1013 : 12-Bit ADC with Integrated Oscillator, and Reference

ADS1014 : 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference

ADS1015 : 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference

  • Determination of Minimum Acquisition Times for SAR ADCs (sbaa173.HTM, 8 KB)
    11 Nov 2009 Abstract
  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
 

You've Selected: Analog to Digital Converter


Select Device Parameters

60 Results - View Results at the bottom of the page
spacer
Resolution (Bits) Sample Rate (max) # Input Channels INL (max) (+/-LSB) SFDR (dB) Power Consumption (typ) (mW)
>=
<=
Tip: Ctrl+click to select multiple values within a box. Show me


60 Results - Show All Results 1 - 10 of 60 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Resolution (Bits)  Sample Rate (max)  # Input Channels  Architecture  Input Configuration Range  INL (max) (+/-LSB)  DNL (max) (+/-LSB)  No Missing Codes (Bits)  SNR (dB)  SFDR (dB)  SINAD (dB)  ENOB (Bits)  Power Consumption (typ) (mW)  Simultaneous Sampling ADCs  Reference Mode  Differential Inputs  Internal Reference Buffer  Serial Interface  Serial SPI Interface  Parallel Interface  LVDS  No. of Supplies  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  Code Composer Data Converter Plug-In Available  Comments  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLC7135ACTIVE  14  3kSPS  1  Dual-Slope  +/-Vref  0.5  0.01            5    Ext  Yes  Yes      Yes    2  4.75  5.25  4.75  5.25    Resolution 4.5 Digit BCD  28PDIP
28SOIC
1.95 | 1ku  4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch.  
TLC3578ACTIVE  14  200kSPS  8  SAR  +/-10V  1.5  1  14  80  83  79  12.83  29    Ext  Yes      Yes      2  4.5  5.5  2.7  5.5  Yes    24SOIC
24TSSOP
10.85 | 1ku  Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels  
TLC3574ACTIVE  14  200kSPS  4  SAR  +/-10V  1.5  1  14  80  84  79  12.83  29    Ext  Yes      Yes      2  4.5  5.5  2.7  5.5  Yes    20SOIC
20TSSOP
8.60 | 1ku  Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 4 Channels  
TLC3548ACTIVE  14  200kSPS  8  SAR  +4V  1  1  14  81  97  81    20    Int and Ext  Yes      Yes      2  4.5  5.5  2.7  5.5  Yes    24SOIC
24TSSOP
6.40 | 1ku  14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC  
TLC3545ACTIVE  14  200kSPS  1  SAR  Vref  1  1  14  82  95  81.5    17.5    Ext  Yes      Yes      1  4.5  5.5  4.5  5.5  Yes    8MSOP
8SOIC
6.25 | 1ku  14-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input  
TLC3544ACTIVE  14  200kSPS  4  SAR  +4V  1  1  14  81  97  81    20    Int and Ext  Yes      Yes      2  4.5  5.5  2.7  5.5  Yes    20SOIC
20TSSOP
7.50 | 1ku  14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC  
TLC3541ACTIVE  14  200kSPS  1  SAR  Vref  1  1  14  82  95  81.5    17.5    Ext        Yes      1  4.5  5.5  4.5  5.5  Yes    8MSOP
8SOIC
6.25 | 1ku  14-Bit 200KSPS ADC Ser. Out, Auto PWRDN, Single Ended Input  
THS14F03ACTIVE  14  3MSPS  1  Pipeline  2V (p-p)  2.5  1  14  72  80  70  11.5  270    Int and Ext  Yes        Yes    1  3.0  3.6  3.0  3.6  Yes    48TQFP15.75 | 1ku  14-bit, 3 MSPS ADC with 32-word FIFO  
THS14F01ACTIVE  14  1MSPS  1  Pipeline  2V (p-p)  2.5  1  14  72  80  70  11.5  270    Int and Ext  Yes        Yes    1  3.0  3.6  3.0  3.6  Yes    48TQFP12.05 | 1ku  14-bit, 1 MSPS ADC with 32-word FIFO  
THS1408M ACTIVE  14  8MSPS  1  Pipeline  2V (p-p)  5  1  14  72  80  70  11.5  270      Yes            1  3.0  3.6  3.0  3.6      48HTQFP43.75 | 100u  14-Bit, 8 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H  
spacer
60 Results - Show All Results 1 - 10 of 60 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >